WGTB18EZ

Bracket

The electro zinc-plated bracket in silver is used to support an 18" (457.2 mm) wide Wyr-Grid® Pathway from the ceiling using a pair of 1/2" (12 mm) threaded rod drops. The hardware for attaching the bracket to a threaded rod is sold separately. The bracket comes in standard packages of one.

Specifications

Color

Silver

Height (In.)

2.41

Height (mm)

61.2

Length (In.)

22.50

Length (mm)

571.5

Width (In.)

2.22

Width (mm)

56.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498322492

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1031

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.5156

Resources

Part Drawings

Wyr-Grid 18" Trapeze Bracket

US English

Specification Sheets

Wyr-Grid® Overhead Cable Tray Routing System: FRSP13--WW-ENG

US English

Technical References

Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG

US English

Related Products