WGTB30EZ

Bracket

The electro zinc-plated bracket in silver is used to support a 30" (762 mm) wide Wyr-Grid® Pathway from the ceiling using a pair of 1/2" (12 mm) threaded rod drops. The hardware for attaching the bracket to a threaded rod is sold separately. The bracket comes in standard packages of one.

Specifications

Maximum Compatible Width (mm)

NA

Overall Length (In.)

34.5

Overall Length (mm)

876.3

Overall Width (In.)

2.22

Overall Width (mm)

56.4

Overall Height (In.)

2.41

Overall Height (mm)

61.2

Number of Pieces

NA

Color

Silver

Length (mm)

876.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498322544

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0234

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.1172

Resources

Specification Sheets

Wyr-Grid® Overhead Cable Tray Routing System: FRSP13--WW-ENG

US English

Part Drawings

Wyr-Grid 30" Trapeze Bracket

US English

Videos

Upside Down Wire Mesh Cable Tray Benefits

US English

Technical References

Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG

US English

Related Products