The Wyr-Grid® Pathway Section protects cables between the Main Distribution Area and the Equipment Distribution Area. Unlike other pathways, it installs quickly and can be modified easily, optional sidewalls snap on without extra hardware or tools. Splice connector: WGSPL1218BL, Intersection splice: WGINTSPLBL, Steel, 118.4in x 8.5in x 2.1in (3007mm, 216mm, 53mm), Black powder coated.
Application | Data Centers, Connected Buildings, and Industrial Automation Applications |
Product Type | Pathway |
Color | Black |
Sub Brand | Wyr-Grid® |
Finish/Coating | Black Powder-Coated |
For Use With | WGSPL1218BL, WGINTSPLBL |
Material | Steel |
Overall Height (In.) | 2.09 |
Overall Height (mm) | 53.1 |
Overall Length (ft.) | 10 |
Overall Length (m) | 3 |
Overall Width (In.) | 8 |
Overall Width (mm) | 203.2 |
Standards Met | UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC, Metal Cable Tray in Accordance with CAN/CSA-C22.2 No.126.1-02, NEMA VE 1-2002 and ANSI/NFPA 70, “National Electric C |
UPC | 07498387972 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 1.9673 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Wyr-Grid Overhead Cable Tray Routing System | English | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid Cable Tray 8" Wide Straight Section 10' Long: 09D017IP-DC | English | |
Part Drawings | Wyr-Grid Cable Tray 8" Wide Straight Section 10' Long - DXF | English | |
Part Drawings | Wyr-Grid Cable Tray 8" Wide Straight Section 10' Long - DWG | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |