Panduct® duct corner strip with 1" bend radius control, 6' lenght for use with all types of PVC wiring duct, cut-to-size 6', light gray.
Application | Panduct® Duct Corner Strip |
Product Type | Wiring Duct Corner Strip with Bend Radius Control |
Color | Light Gray |
Flammability Rating | UL94 V-0 |
For Use With | PVC Wiring Duct |
Sub Brand | Panduct® |
Material | PVC |
Standards Met | RoHS Compliant |
Bend Radius (In.) | 1 |
Bend Radius (mm) | 25.4 |
Overall Length (In.) | 72 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Length (mm) | 1828.8 |
Overall Width (In.) | 1.35 |
Overall Width (mm) | 34.3 |
UPC | 07498381426 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0910 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 1.8200 |
Part Drawings | 1 Inch 25.4mm Coner Strip | English | |
Part Drawings | Part Drawing - DWG - CSC-CSPC 37355-03 R4 (01B) | English | |
Part Drawings | Part Drawing - DWG - CSC_CSPC(37355-03) | English | |
Part Drawings | Part Drawing - DWG - CSP(34047-01)-1 | English | |
Part Drawings | Part Drawing - DWG - CSP(34047-01) | English | |
Part Drawings | Part Drawing - DWG - CS1-CSP 34047-01 R4 (03A)-200 | English | |
Part Drawings | Part Drawing - DWG - CSC-CSPC 37355-03 R4 (01B)-200 | English | |
Part Drawings | Part Drawing - DWG - CSC-CSPC(37355-03)-200 | English | |
Part Drawings | Part Drawing - DWG - CSP(34047-01)-1-200 | English | |
Part Drawings | Part Drawing - DWG - CSP(34047-01)-200 | English |