Panduct® type F and HN duct wire retainer/labeling device, 1.50" - 4.00" duct width, PVC, dark beige, 100 pc. package quantity.
Application | Wire Retainer and Labeling Device |
Note | Wire Retainer for Types F and HN Wiring Duct |
Product Type | Wire Retainer |
Color | Dark Beige |
Compatible Duct Type | F |
Material | PVC |
Material Properties | Lead-Free |
Compatible Duct Height (mm) | 98.7 |
Compatible Duct Width (In.) | 4 |
Compatible Duct Width (mm) | 76.2 |
Sub Brand | Panduct® |
Overall Length (In.) | 3.88 |
Overall Length (mm) | 98.7 |
Overall Width (In.) | 0.7 |
Overall Width (mm) | 17.8 |
UPC | 07498334875 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1134 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.1343 |
Part Drawings | Part Drawing - DWG - FWR 34518-34 R1 (00B) | English | |
Part Drawings | Part Drawing - DXF - FWR 34518-34 R1 (00B) | English | |
Part Drawings | Part Drawing - DWG - FWR 34518-34 R1 (00B)-200 | English | |
Part Drawings | Part Drawing - DXF - FWR 34518-34 R1 (00B)-200 | English | |
Part Drawings | 3D Customer drawing for FWR-C | English | |
Part Drawings | Wire Retainer (FWR-C) for Narrow Slotted "F" & "HN" Duct Part Drawing - PDF | English |