Panduct® snap-clip mounting bracket for use with types G,F,FS and D wiring duct, #8-32 x 1/4 (provided) screw required, 1.00" duct width, spring steel, metallic, 100 pc. package quantity.
Application | Snap Clip Mounting Bracket |
Product Type | Snap-Clip Mounting Bracket |
Sub Brand | Panduct® |
Color | Metallic |
Flammability Rating | UL94 V-0 |
Material | Spring Steel |
Standards Met | RoHS Compliant |
Screw Size | #8-32x1/4 |
Compatible Duct Width (In.) | 1 |
Compatible Duct Width (mm) | 25.4 |
UPC | 07498334865 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2211 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 2.2112 |
Catalog Cut Sheets | Catalog Cut Sheet - S1F-C Product Page | English | |
Part Drawings | Snap-Clip Mounting Bracket | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English |