Panduct® snap-clip mounting bracket for use with types MC and NNC wiring duct, #8-32 x 1/4 (user supplied) screw required, 1.50" duct width, spring steel, metallic, 100 pc. package quantity.
Application | For use with Type MC and MNC Wiring Duct |
Product Type | Snap-Clip Mounting Bracket |
Sub Brand | Panduct® |
Color | Metallic |
Compatible Duct Type | NNC |
Flammability Rating | UL94 V-0 |
Material | Spring Steel |
Standards Met | RoHS Compliant |
Screw Size | #8-32x1/4 |
Compatible Duct Width (In.) | 1.5 |
Compatible Duct Width (mm) | 38.1 |
UPC | 07498334870 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0042 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0417 |
Catalog Cut Sheets | Catalog Cut Sheet - S1F-C Product Page | English |