Panduct® type G wiring duct wire retainer, 3.00" duct width, 2.00" - 4.00" duct height, ABS, black, 100 pc. package quantity.
Application | Wire Retainer and Labeling Device |
Note | Wire Retainer for Types G and H Wiring Duct |
Product Type | Wire Retainer |
Color | Black |
Compatible Duct Type | G |
Material | ABS |
Standards Met | CE Compliant |
Compatible Duct Height (In.) | 4 |
Compatible Duct Height (mm) | 101.6 |
Compatible Duct Width (In.) | 3 |
Compatible Duct Width (mm) | 76.2 |
Overall Height (In.) | 0.77 |
Overall Height (mm) | 19.6 |
Sub Brand | Panduct® |
Overall Length (In.) | 2.79 |
Overall Length (mm) | 70.8 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 12.7 |
UPC | 07498368600 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0748 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.7483 |
Catalog Cut Sheets | Panduct ® Type G and H Wiring Duct Wire Retainers | English | |
Part Drawings | Duct Wire Retainer | English | |
Part Drawings | Part Drawing - DWG - WR3 35541-61 R3 (03C) | English | |
Part Drawings | Part Drawing - DXF - WR3 35541-61 R3 (03C) | English | |
Part Drawings | Part Drawing - DWG - WR3 35541-61 R3 (03C)-200 | English | |
Part Drawings | Part Drawing - DXF - WR3 35541-61 R3 (03C)-200 | English | |
Installation Documents | Installation Instructions/Best Practices - Installation Tips | English | |
Installation Documents | Installation Instructions/Best Practices - rw07b | English | |
Installation Documents | Installation Instructions/Best Practices - rw07b_A200 | English | |
Installation Documents | PANDUCT 5” Tall E and G Wiring Duct Installation Instructions N-WDWR5 | English |