C3IB2

Type C Cover for Flush Cover Wiring Duct

Duct Cover, PVC, 3W X 2 Meters, Intrinsic Blue

Specifications

Material

Lead-Free PVC

Color

Intrinsic Blue

Compatible Duct Width (In.)

3

Overall Length (ft.)

6.6

Overall Length (m)

2

Overall Width (In.)

3.25

Overall Width (mm)

82.6

CE Compliant

Yes

Cover Width (In.)

3.25

Cover Width (mm)

82.6

Length (ft.)

6.60

Part Features

Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material

Product Type

Type C Cover for Flush Cover Wiring Duct

Type

Cover

RoHS Compliancy Status

Compliant

Min. Order Qty.

2

Packaging Details

UPC

61305623469

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0606

Std. Ctn. Qty.

40

Std. Ctn. Volume (cf)

1.2126

Resources

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

Wiring Duct Cover Type "C" For Duct Types D, F, FS, G and Fiber Duct

US English

Technical References

N-WDChemResis--ENG

US English

Related Products