D1.5X2LG6

Type D Round Hole Wiring Duct

Panduct® flush cover type D round hole wiring duct, 1.5 W x 2 H, 6' length, PVC, light gray.

Specifications

Material

Lead-Free PVC

Color

Light Gray

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.75

Overall Width (mm)

44.5

Type

Base

Nominal Duct Size W x H (In.)

1.50 x 2.00

Overall Height (In.)

2.12

Length (ft.)

6.00

Overall Height (mm)

53.8

Cover Part Number

C1.5LG6

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Mount Method

Standard Mounting Holes

Part Features

Round hole design retains and supports wires at variable heights and positions to enhance wire management. Smooth round edges to prevent wire abrasion. Base scoreline for easy removal for T-junctions and right angles, saving installation time.

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498321085

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1106

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

2.2124

Resources

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

Type D 1.5x2 Flush Cover Round Hole Wiring Duct

US English

Part Drawings

Type D 1.5x2 Flush Cover Round Hole Wiring Duct

US English

Part Drawings

Flush Cover, Round Hole Duct

US English

Catalog Cut Sheets

D1X2LG6 Round Hole Duct

US English

Part Drawings

Type D 1.5x2 Flush Cover Round Hole Wiring Duct

US English

Part Drawings

Type D 1.5x2 Flush Cover Round Hole Wiring Duct

US English

Technical References

N-WDChemResis--ENG

US English

Related Products