The Panduct® PanelMax™ replacement DIN rail fasteners are for the DRD DIN rail wiring duct. They come in packages of 100 pieces.

Specifications

Material Steel
Color Silver
Type For fastening DIN rail to DRD
Length (In.) 0.63
CE Compliant Yes
CSA Certified Yes
UL Recognized (File No. E147128) -
UL recognized continuous use temp 122°F (50°C)
Flammability Rating N/A
RoHS Compliancy Status Compliant
Min. Order Qty. 100

Packaging Detail

UPC 07498311810
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0373
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Catalog Cut Sheets DRD22LG6 DIN Rail Wiring Duct US English
Technical References Chemical Resistance Information US English
Installation Documents PanelMax DIN Rail Duct Instruction Sheet US English
Product Bulletins Panduct PanelMax DIN Rail Wiring Duct: WDCB36--SA-ENG US English
Selection Guides Wiring Duct Product Selection Guide US English