FS1.5X1.5BL6

Type FS Solid Wall Raceway

Panduct® type FS solid wall wiring duct, 1.5 W x 1.5 H, 6' length, PVC, black.

Specifications

Material

Lead-Free PVC

Color

Black

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.75

Overall Width (mm)

44.5

Overall Height (In.)

1.62

Mount Method

Standard Mounting Holes

Cover Part Number

C1.5BL6

Type

Base

Nominal Duct Size W x H (In.)

1.50 x 1.50

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Part Features

Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498360980

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0831

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

1.6622

Resources

Technical References

N-WDChemResis--ENG

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

Solid Wall Raceway Duct part dwg.

US English

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Related Products