Material |
Lead-Free PVC |
Color |
Light Gray |
Overall Length (ft.) |
6 |
Overall Length (m) |
1.8 |
Overall Width (In.) |
1.75 |
Overall Width (mm) |
44.5 |
Overall Height (In.) |
1.62 |
Mount Method |
Standard Mounting Holes |
Cover Part Number |
C1.5LG6 |
Type |
Base |
Nominal Duct Size W x H (In.) |
1.50 x 1.50 |
Length (ft.) |
6.00 |
CE Compliant |
Yes |
CSA Certified |
Yes |
UL Recognized (File No. E147128) |
Yes |
UL recognized continuous use temp |
122°F (50°C) |
Flammability Rating |
UL94 V-0 |
Part Features |
Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
6 |
UPC |
07498334032 |
Std. Pkg. Qty. |
6 |
Std. Pkg. Volume (cf) |
0.0831 |
Std. Ctn. Qty. |
120 |
Std. Ctn. Volume (cf) |
1.6622 |
Part Drawings |
Solid Wall Raceway Duct part dwg. |
US English |
|
Technical References |
Chemical Resistance Information |
US English |
|
Specification Sheets |
Type C Wiring Duct Cover with Protective Film |
US English |
|
Selection Guides |
Wiring Duct Product Selection Guide |
US English |