Panduct® type FS solid wall wiring duct, 2 W x 1 H, 6' length, PVC, white, no mounting holes.
Application | (1) Type C Wiring Duct Cover with Protective Film Reduces Scrap and Labor Costs by Protecting the Surface during Storage, Handling, and Installation |
Product Type | Base Wiring Duct |
Color | White |
Cover Part Number | C2WH6 |
Flammability Rating | UL94 V-0 |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | No Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | Solid Wall Wiring Duct |
Wiring Duct Type | FS |
Overall Height (In.) | 1.14 |
Overall Height (mm) | 29 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.25 |
Overall Width (mm) | 57.2 |
Sub Brand | Panduct® |
Part Features | Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics |
UPC | 07498334063 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.1017 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 2.0340 |
Specification Sheets | Panduct ® Type C Wiring Duct Cover with Protective Film Spec Sheet WDSP28--WW-ENG | English | |
Part Drawings | Solid Wall Raceway | English | |
Part Drawings | Part Drawing - DWG - 36897-897_R2(FS2X1) | English | |
Part Drawings | Part Drawing - DXF - 36897-897_R2(FS2X1) | English | |
Part Drawings | Part Drawing - DWG - 36897-897-R2(FS2X1)-200 | English | |
Part Drawings | Part Drawing - DXF - 36897-897-R2(FS2X1)-200 | English | |
Technical References | Chemical Resistance Information | English |