BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Panduct® type G wide slot wiring duct, 1 W x 1.5 H, 6' length, PVC, white.

Specifications

Application (1) Type C Wiring Duct Cover with Protective Film Reduces Scrap and Labor Costs by Protecting the Surface during Storage, Handling, and Installation
Sub Brand Panduct®
Color White
Cover Part Number C1WH6
Flammability Rating UL94 V-0
Standards Met RoHS Compliant, UL Recognized, CE Compliant
Material Lead-Free PVC
Mount Method Mounting Holes
Measurement System Metric
Wiring Duct Style Wide Slot Wiring Duct
Wiring Duct Type G
Overall Height (In.) 1.62
Overall Height (mm) 41.1
Overall Length (m) 1.8
Overall Length (ft.) 6
Overall Width (In.) 1.25
Overall Width (mm) 31.8
Slot Width (In.) 0.31
Slot Width (mm) 7.9
Part Features Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals.
Pricing Category 1 WD
Pricing Category 2 WD6

Packaging Detail

UPC 07498354595
Std. Pkg. Qty. 6
Std. Pkg. Volume (cf) 0.0649
Std. Ctn. Qty. 120
Std. Ctn. Volume (cf) 1.2985

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings Part Drawing - DXF - 36897-677-R2(G1X1-5)-200 English
Technical References Chemical Resistance Information English
Selection Guides Wiring Duct Product Selection Guide English
Part Drawings 3D file for web: G1X1.5 English
Part Drawings Wide Slotted Duct - G1x1.5 part dwg English
Part Drawings Part Drawing - DWG - 36897-677_R2(G1X1_5) English
Part Drawings Part Drawing - DWG - 36897-677-R2(G1X1-5)-200 English
Part Drawings Part Drawing - DXF - 36897-677_R2(G1X1_5) English
Specification Sheets Type C Wiring Duct Cover with Protective Film English