G1X1BL6-A

Type G Wide Slot Wiring Duct

Panduct® type G wide slot wiring duct, 1 W x 1 H, 6' length, PVC, adhesive, black.

Specifications

Color

Black

Part Features

Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals.

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498364001

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0461

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.9214

Resources

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Part Drawings

Wide Slot Duct - Type G 1X1 part dwg

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Technical References

N-WDChemResis--ENG

US English

Related Products