Panduct® type G wide slot wiring duct, 1 W x 1 H, 6' length, PVC, intrinsic blue.
Application | (1) Type C Wiring Duct Cover with Protective Film Reduces Scrap and Labor Costs by Protecting the Surface during Storage, Handling, and Installation |
Product Type | Base Wiring Duct |
Color | Intrinsic Blue |
Cover Part Number | C1IB6 |
Flammability Rating | UL94 V-0 |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | Wide Slot Wiring Duct |
Wiring Duct Type | G |
Overall Height (In.) | 1.12 |
Overall Height (mm) | 28.4 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.8 |
Slot Width (In.) | 0.31 |
Slot Width (mm) | 7.9 |
Sub Brand | Panduct® |
Part Features | Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. |
UPC | 07498363915 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0445 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.8909 |
Specification Sheets | Panduct ® Type C Wiring Duct Cover with Protective Film Spec Sheet WDSP28--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - 36897-695_R2(G1X1) | English | |
Part Drawings | Part Drawing - DXF - 36897-695_R2(G1X1) | English | |
Part Drawings | Part Drawing - DWG - 36897-695-R2(G1X1)-200 | English | |
Part Drawings | Part Drawing - DXF - 36897-695-R2(G1X1)-200 | English | |
Part Drawings | 3D file to Web for G1X1 | English | |
Part Drawings | Wiring Duct - Type G With Cover 1 X 1 Part Drawing 36897-695 | English | |
Technical References | Chemical Resistance Information | English |