BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Panduct® type G wide slot wiring duct, 2 W x 1.5 H, 6' length, PVC, adhesive, white.

Specifications

Material Lead-Free PVC
Color White
Overall Length (ft.) 6
Overall Length (m) 1.8
Overall Width (In.) 2.25
Overall Width (mm) 57.2
Overall Height (In.) 1.62
Mount Method Standard Mounting Holes with Adhesive Tape
Cover Part Number C2WH6
CSA Certified Yes
UL Recognized (File No. E147128) Yes
Length (ft.) 6.00
CE Compliant Yes
Note Adhesive tape is not meant for permanent mounting of wiring duct. One mounting hole on each end will be exposed for permanent mounting with fasteners. For best results, wiring duct should be applied to clean, dry, grease-free surfaces. We recommend the surface be cleaned prior to wiring duct installation
Type Base
UL recognized continuous use temp 122°F (50°C)

Packaging Detail

UPC 07498354715
Std. Pkg. Qty. 6
Std. Pkg. Volume (cf) 0.1004
Std. Ctn. Qty. 120
Std. Ctn. Volume (cf) 2.0075

Resources

Selection Guides Wiring Duct Product Selection Guide English
Part Drawings Part Drawing - DWG - 36897-704 R3 G2x1 5-200 English
Part Drawings WIRING DUCT - TYPE G WITH COVER 2 X 1.5 English
Part Drawings Part Drawing - DWG - 36897-704-R3(G2x1-5)-200 English
Specification Sheets Type C Wiring Duct Cover with Protective Film English
Part Drawings Part Drawing - DXF - 36897-704-R3(G2x1-5)-200 English
Part Drawings Part Drawing - DWG - 36897-704 R3 G2x1 5 English
Technical References Chemical Resistance Information English
Part Drawings Part Drawing - DWG - 36897-704_R3(G2x1_5) English
Part Drawings Part Drawing - DXF - 36897-704_R3(G2x1_5) English