Panduct® type G wide slot wiring duct, 4 W x 2 H, 6' length, PVC, intrinsic blue.
Application | (1) Type C Wiring Duct Cover with Protective Film Reduces Scrap and Labor Costs by Protecting the Surface during Storage, Handling, and Installation |
Product Type | Base Wiring Duct |
Color | Intrinsic Blue |
Cover Part Number | C4IB6 |
Flammability Rating | UL94 V-0 |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | Wide Slot Wiring Duct |
Wiring Duct Type | G |
Overall Height (In.) | 2.12 |
Overall Height (mm) | 53.8 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
Slot Width (In.) | 0.31 |
Slot Width (mm) | 7.9 |
Sub Brand | Panduct® |
Part Features | Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. |
UPC | 61305602298 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.2736 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 2.7363 |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | Wide Slot Wiring Duct | English |