Material |
Lead-Free PVC |
Color |
Black |
CSA Certified |
Yes |
UL Recognized (File No. E147128) |
Yes |
Height (In.) |
4.10 |
Length (ft.) |
6.00 |
Length (m) |
1.8 |
Width (In.) |
4.25 |
Width (mm) |
108.0 |
CE Compliant |
Yes |
Flammability Rating |
UL94 V-0 |
Mounting Method |
Standard Mounting Holes |
Part Features |
Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. |
Type |
Base |
UL recognized continuous use temp |
122°F (50°C) |
Cover Part Number |
C4BL6 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
6 |
UPC |
07498360468 |
Std. Pkg. Qty. |
6 |
Std. Pkg. Volume (cf) |
0.5335 |
Std. Ctn. Qty. |
60 |
Std. Ctn. Volume (cf) |
5.3349 |
Part Drawings |
Wide Slot Wiring Duct |
US English |
|
Catalog Cut Sheets |
G.75X2BL6 Wide Slot Wiring Duct |
US English |
|
Technical References |
N-WDChemResis--ENG |
US English |
|
Specification Sheets |
Type C Wiring Duct Cover with Protective Film |
US English |
|
Selection Guides |
Wiring Duct Product Selection Guide |
US English |