G.75X1.5WH6-A

Type G Wide Slot Wiring Duct

Panduct® type G wide slot wiring duct, .75 W x 1.5 H, 6' length, PVC, adhesive, white.

Specifications

Material

Lead-Free PVC

Color

White

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

0.92

Overall Width (mm)

23.6

Overall Height (In.)

1.57

Mount Method

Standard Mounting Holes with Adhesive

Cover Part Number

C.75WH6

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

Length (ft.)

6.00

CE Compliant

Yes

Note

Adhesive tape is not meant for permanent mounting of wiring duct. One mounting hole on each end will be exposed for permanent mounting with fasteners. For best results, wiring duct should be applied to clean, dry, grease-free surfaces. We recommend the surface be cleaned prior to wiring duct installation

Part Features

Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals.

Type

Base

UL recognized continuous use temp

122°F (50°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498354556

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0477

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.9548

Resources

Part Drawings

Type G .75x1.5 Wide Slot Wiring Duct

US English

Part Drawings

Type G .75x1.5 Wide Slot Wiring Duct

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Technical References

N-WDChemResis--ENG

US English

Part Drawings

Wide Slotted Duct-Type G .75X1.5

US English

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Part Drawings

Type G .75x1.5 Wide Slot Wiring Duct

US English

Part Drawings

Type G .75x1.5 Wide Slot Wiring Duct

US English

Related Products