Panduct® type H hinged cover wide slot wiring duct, 2 W x 3 H, 6' length, PVC, white.
Application | Hinged Cover Wide Slot Wiring Duct provides wire management in general purpose applications where it is beneficial to retain cover during wire changes |
Product Type | Base Wiring Duct |
Color | White |
Cover Part Number | HC2WH6 |
Flammability Rating | UL94V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant; cURus Recognized; CE Compliant; CSA Approved |
Material | PVC |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Wide Slot Wiring Duct |
Wiring Duct Type | H |
Overall Height (In.) | 3.06 |
Overall Height (mm) | 77.7 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Slot Width (In.) | 0.31 |
Slot Width (mm) | 7.9 |
Sub Brand | Panduct® |
Part Features | Hinged Cover design with wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. |
UPC | 07498313865 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.2020 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 2.0199 |
Product Bulletins | Product Bulletin - WW-WDCB11 (Revised h duct) WEB 1-23-08 | English | |
Part Drawings | Part Drawing - DWG - H2X3_36897-1026_R1 | English | |
Part Drawings | Part Drawing - DXF - H2X3_36897-1026_R1 | English | |
Part Drawings | Part Drawing - DWG - H2X3-36897-1026-R1-200 | English | |
Part Drawings | Part Drawing - DXF - H2X3-36897-1026-R1-200 | English | |
Part Drawings | Wiring Duct - Type H & HS Duct Part Drawing 38258-04 | English | |
Technical References | Chemical Resistance Information | English |