HS1.5X2WH6NM

Type HS Hinged Cover Solid Wall Raceway

Solid hinged duct, 1.5 W x 2 H, 6' length, PVC, white, no mounting holes.

Specifications

Material

Lead-Free PVC

Color

White

Type

Base

Nominal Duct Size W x H (In.)

1.50 x 2.00

Height (In.)

1.98

Width (In.)

1.75

Length (ft.)

6.00

Width (mm)

44.5

Length (m)

1.8

Cover Part Number

HC1.5WH6

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Mounting Method

No Mounting Holes

Part Features

Hinged cover design with Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498346252

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1055

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

2.1102

Resources

Technical References

N-WDChemResis--ENG

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

Hinged Cover Solid Wall Raceway HS1.5X2 part dwg

US English

Related Products