Type NC halogen-free wiring duct cover, 25mm W x 2M length, halogen-free, white.
Application | Cover for Wiring Duct |
Product Type | Type NC Halogen-Free Wiring Duct Cover |
Sub Brand | Panduct® |
Color | White |
Material | PPO |
Material Properties | Halogen-Free |
Standards Met | UL Recognised; Flammability Ratings: UL94 V-0; CE Compliant; CSA Certified; RoHS Compliant |
Compatible Duct Width (In.) | 0.98 |
Compatible Duct Width (mm) | 25 |
Overall Length (ft.) | 6.56 |
Overall Length (m) | 2 |
Overall Width (In.) | 0.97 |
Overall Width (mm) | 24.6 |
Part Features | Halogen-Free Cover with non-slip liner to prevent cover slide. Designed for easy install and removal. |
UPC | 07498365150 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0162 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1616 |
Product Bulletins | Type NNC -- Halogen-Free Metric Wiring Duct - WDCB27--WW-ENG | English | |
Part Drawings | NE and NS Cover customer Drawing | English | |
Technical References | Chemical Resistance Information | English |