Type TNC slotted wall wiring duct, 99.6mm W x 47.8mm H, 6.6' length, polyphenylene ether + high impact polystyrene (PPE + HIPS), light gray, base and cover packaged together.
Application | (1) Type TNC Wiring Duct Routes, Protects, and Manages Electrical and Communication Cabling in Control Panels and Wire Routing Applications that Require Enhanced Material Performance for Fire Safety such as in Light Rail and Transit Systems, Commuter Buses, Data Centers, Offshore Oil and Gas Platforms, and other Environments |
Product Type | Wiring Duct Base with Cover |
Color | Light Gray |
Cover Part Number | TNC75LG2 (included) |
Flammability Rating | UL94 V-0 |
Includes | Cover |
Standards Met | RoHS Compliant, UL Recognized |
Material | PPE/HIPS |
Mount Method | DIN Standard Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | Slotted Wall Wiring Duct |
Wiring Duct Type | TNC |
Overall Height (In.) | 1.88 |
Overall Height (mm) | 47.8 |
Overall Length (ft.) | 6.6 |
Overall Length (m) | 2 |
Overall Width (In.) | 3.92 |
Overall Width (mm) | 99.6 |
Slot Width (In.) | 0.39 |
Slot Width (mm) | 10 |
Sub Brand | Panduct® |
Part Features | Metric Low-Smoke/Halogen-Free Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. The halogen-free material is environmentally safe and will not release corrosive or toxic gases. Base and Cover Packaged together. |
UPC | 07498359782 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.3242 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.6209 |
Specification Sheets | Panduct ® Type TNC – Low-Smoke, Halogen-Free, Slotted Wall Wiring Duct | English | |
Part Drawings | TNC Duct Cover | English | |
Part Drawings | TNC 100X50 Metric Duct - 36897-1276-RR part dwg | English | |
Technical References | Chemical Resistance Information | English | |
Technical References | Safe and Acceptable Lubricants Chart | English |