C-2931

Carrying Case

Carrying case for the CT-2931 tool series.

Specifications

Height In (mm)

6.50 (165.0)

Length In (mm)

19.75 (502.0)

Weight lbs (kg)

8.5 (3.8)

Width In (mm)

23.25 (591.0)

Application

Contains, protects and transports Panduit Battery-Operated Hydraulic Crimping Tools and Accessories.

Color

Black

Material

Various Materials

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305620053

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7273

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Carrying Case (Crimp Tools)

US English

Related Products