CD-2001-PDA

Punch Drive Adapter

Punch Drive Adapter for Panduit CT-3001/CCP, CT-3001/CCPINT, CT-3001/CCPUK, CT-3001/CCPAUS, and CT-3001/CCPTO hydraulic crimp tools.

Specifications

Application

Punch drive adapters holes to be punched in sheet metal with minimal burrs.

Height (In.)

3.30

Height (mm)

83.0

Length (In.)

6.60

Length (mm)

168.0

Part Features

Can be used with standard Greenlee Hole Punches

Standards

UL 60745-1, CSA C22.2 No 60745-1

Weight (Kg)

2.1

Weight (lbs)

4.60

Width (In.)

2.10

Width (mm)

54.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305623540

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0645

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Punch Drive Adapter

US English

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Related Products