CD-3001/ST-DA

Die Adapter

"W" Die (CD-2001) adapter

Specifications

Application

Adapts Panduit Crimping Dies in certain Panduit Crimping Tools for crimping Panduit Copper and Aluminum compression connectors.

Height (In.)

0.75

Height (mm)

19.0

Length (In.)

5.00

Length (mm)

127.0

Weight (Kg)

.03

Weight (lbs)

0.19

Width (In.)

3.00

Width (mm)

76.2

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305622083

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0065

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Part Drawings

Crimp Die Adapter

US English

Related Products