CD-720-2

CD-720 Crimp Dies

Crimp Die for CT-720, #1 – 3/0 AWG copper connector.

Specifications

Copper Conductor Size (AWG)

3/0

Aluminum Conductor Size (AWG)

1/0

Copper Die Index No. or Letter Code & Color

Green P37, Pink P42, Black P45, Orange P50

Aluminum Die Index No. or Letter Code & Color

Green P37, Pink P42, Gold P45, Tan P50

For Use With Panduit Tools

CT-720 Crimping Tool To Crimp No. 1 - 3/0 American Wire Gauge (AWG) Copper, No. 4 - 1/0 American Wire Gauge (AWG) Aluminum

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498391426

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

CT-720 Operation Instructions

US English

Catalog Cut Sheets

CT-720 Product Page

US English

Related Products