CD-720-5

CD-720 Crimp Dies

Crimp Die for CT-720, 350 kcmil copper connector.

Specifications

Aluminum Conductor Size (AWG)

5/0

Copper Die Index No. or Letter Code & Color

Red P71

Aluminum Die Index No. or Letter Code & Color

Red P71

For Use With Panduit Tools

CT-720 Crimping Tool To Crimp 350 kcmil Copper and 250 kcmil Aluminum

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498391429

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

CT-720 Operation Instructions

US English

Catalog Cut Sheets

CT-720 Product Page

US English

Related Products