CD-800-16

Reel-Fed - Die Insert

Die for CA-800 Applicator

Specifications

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498354373

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1235

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

ReelSmart Crimp Die Selection Guide

US English

Related Products