CD-920-3/0NEST

CD-920 Nest Crimp Die

Nest crimping die used with Panduit CDI-920-24 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 35 mm2 and 50 mm2 Class 5f and Class 6f flexible strand metric conductor.

Specifications

Material

Steel

Copper Die Index No. or Letter Code & Color

Nest

Aluminum Die Index No. or Letter Code & Color

For Use With Panduit Tools

Panduit crimping tools: CT-930, CT-2930/L, CT-2930/LE, CT-930CH, CT-2940/L, CT-2940/LE, CT-940CH, CT-2931, CT-2931/E, CD-940-DA die adapter needed with CT-940CH and CT-2940 tools.

Copper Conductor Size Class 5F (mm²)

35, 50

Copper Conductor Size Class 6F (mm²)

35, 50

Part Features

Nest and Indenter die termination

Required Indenter Die

CDI-920-24

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498349035

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Crimp Dies for C-920 and C-940: PCTP27416B01-CD920CD940--REV003--ENG

US English

Related Products