CD-920-F89

Large Ferrule Die Insert, 920 "U" shaped style to crimp Panduit 2/0

Specifications

Crimp Profile

Circumferential

Panduit Die Index Number

F89

Compatible Connector

F87, FSD87 Series Large Wire Ferrules

Material

Steel

Finish/Coating

Nicklon™

For Use With

CT-3001/ST, CT-3001/CCP, CT-930LPCH

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Product Category

Crimp Die for Large Ferrule

Packaging Details

UPC

61305630854

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1159

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Installation Instructions

US English

Part Drawings

Customer Drawing

US English

Related Products