CD-940-DAPT

Die Adapter

Adapter for CD-940 Dies

Specifications

Application

Adapts Panduit Crimping Dies in certain Panduit Crimping Tools for crimping Panduit Copper and Aluminum compression connectors.

Height (In.)

2.00

Height (mm)

50.8

Length (In.)

6.00

Length (mm)

152.4

Weight (Kg)

0.7

Weight (lbs)

1.59

Width (In.)

2.00

Width (mm)

50.8

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305617464

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0174

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Crimp Die Adapter

US English

Related Products