CP-881/E

Reel Fed Ferrule Tool

A semi-automated tool that provides a quick three step process (wire stripping, ferrule placement, and ferrule crimping) with a cycle time of 1.5 seconds. This tool is used with Panduit continuously molded #20 – 14 AWG (0.5 – 2.5mm2) DIN ferrules on mini-reels of 500 – 5000 pieces for quality, medium to high volume terminations. Included with the tool are color coded die inserts that allow visual matching between parts and die sets for fast efficient change over and reduced mismatching. The tool is lightweight and has a built-in handle for easy movement of tool from workstation to workstation for maximum jobsite flexibility and productivity.

Specifications

Tool Type

Semi-Automated Ferrule Strip and Crimp Tool

Wire Range In. (mm²)

20 - 14 AWG (0.5 - 2.5)

Part No. Prefix

FSD-K, FSD-3K, FSD-5K, FSD-KD, FSD-2KD, FSD-DK

Length (mm)

10.0

Part Features

Power supply: 230 VAC, 50 Hz, 80 VA Weight: 12 kg (26.5 lbs.) Dimensions: 320.0mm x 279.4mm x 165.1mm (12.60" x 11.00" x 6.50") Ferrule product: Continuously molded ferrules, DIN 46228 part 4 Crimp shape: Trapezoidal Wire range: 0.5 – 2.5 mm2 Process cycle time: 1.5 seconds

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498361166

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3611

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CP-881/E CUSTOMER DRAWING

US English

Specification Sheets

Semi-Automatic Ferrule Crimping Tool - European CP-881/E

US English

Installation Documents

CP-881/E Manual, Rev 03 FRA

US English

Installation Documents

CP-881/E Manual, Rev 03 ENG

US English

Related Products