The Panduit CT-810 is a simple and easy to use hand crimping tool that crimps #8, #6, #4, #2, #1, and 1/0 AWG power connector lugs. This tool requires no individual dies – instead, it includes a 6-position integrated rotating wheel that provides a UL and CSA approved crimp.
Crimp Profile | Hex |
Tool Type | Dieless |
Base Material | Steel |
Compatible Connector | Copper Compression AWG Lugs |
Insulated Tool Head | No |
Jaw Opening Width (In.) | 0.572 |
Jaw Opening Width (mm) | 14.5288 |
Sub Brand | Pan-Lug™ |
Maximum Copper Conductor Size (AWG STR) | 1/0 |
Minimum Copper Conductor Size (AWG STR) | 8 |
Tool Configuration | Hand Operated |
Overall Width (In.) | 6.31 |
Overall Width (mm) | 160 |
Includes | 6-position integrated rotating wheel |
Product Type | Hand Crimp Tool |
Overall Height (In.) | 1.38 |
Overall Height (mm) | 35 |
Overall Length (In.) | 15.71 |
Overall Length (mm) | 399 |
Weight (Kg) | 1.25 |
Weight (lb) | 2.8 |
Part Features | High quality, durable tool construction provides long term dependability |
UPC | 61305677520 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0792 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | CT-810 Manual Crimper Part Drawing 00626NAA-DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Manuals | CT-810 Manual Crimper Operation Manual WE3190-A4 | English |