CT-1104

Ferrule Crimp Tool

Controlled cycle crimp tool with square profile for Panduit #8 – 6 AWG (10.0 – 16.0mm²) insulated and non-insulated ferrules and #10 AWG (6.0mm²) insulated twin wire ferrules.

Specifications

Color

Green

Tool Type

Controlled Cycle Ferrule Crimping Tool

Wire Range In. (mm²)

8 – 6 AWG (10.0 – 16.0)

Part No. Prefix

F, FSD, FTD

Application

Pan-Term Ferrules

Part Features

Multi-position locator facilitates a high quality repeatable crimp

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498371748

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0231

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CT-1104 Ferrule Crimping Tool - TP25122B01_02

US English

Catalog Cut Sheets

Ferrule Crimping Tools Catalog Cut Sheet

US English

Manuals

CT-1123 and CT-1104 Ferrule Crimpinf Tool - PA25121A01_02

US English

Related Products