CT-230UKADP

A/C adapter

230 VAC UK Adapter with Type G Plug

Specifications

Output Force (ton)

NA

Jaw Opening Width (In.)

NA

Jaw Opening Width (mm)

NA

Weight (Kg)

NA

Weight (lb)

1.75

Conductor Gauge (kcmil)

NA

Crimp Head Rotation (°)

NA

Overall Length (In.)

8.25

Overall Length (mm)

210

Overall Width (In.)

5.75

Overall Width (mm)

164

Overall Height (In.)

4.75

Overall Height (mm)

121

Crimps Per Charge

NA

Crimp Cycle Time (s)

NA

Battery Voltage (V ac)

NA

Battery Voltage (V ac/dc)

NA

Battery Voltage (V dc)

NA

Battery Voltage (V)

NA

Battery Charge Time (hr)

NA

Battery Charge Time (min)

NA

Battery Charge Time (s)

NA

Standards Met

IEC / EN 62841-1

Application

Panduit Battery-Operated Hydraulic Crimp Tools

Height In (mm)

4.75 (121)

Length (In.)

8.25

Length (mm)

210.0

Material

Various Materials

Part Features

Converts input AC Mains Voltages to the 18 Volts DC (direct current)

Weight lbs (kg)

1.75 (0.792)

Width In (mm)

5.75 (146)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305620050

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1304

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Articles

BlackFin PR

US English

Articles

Safety-Certified Battery-Powered Hydraulic Tools: BlackFin Article

US English

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Part Drawings

18VDC Output Mains Adapters: 00084SMQ

US English

Related Products