CT-2500/L

Die-Type, Litium Ion Battery Powered Hydraulic, 1.7 Ton, In-line, Crimping Tool

The Panduit® BlackFin® Crimping Tool is built with an innovative in-line ergonomic design requires less hand force, reducing the risk of injury. The tool crimp force of 1.7 tons crimps a range of #22 – 10 AWG terminals, #26 – 10 AWG single wire ferrules, and #22 – 12 AWG twin wire ferrules. Includes battery powered crimping tool, two 10.8 V, 1.5 Ah Li-ion batteries, 120V battery charger with USA Type A plug, and molded carrying case. Crimp dies (Panduit CD-525, CD-550, CD-570 and CD-090) sold separately.

Specifications

Tool Type

Electrical

Crimp Cycle Time (s)

4

Battery Charge Time (min)

15

Standards Met

Certified to IEC/EN 62841-1 and tested to EN61000

Application

Terminals, Disconnects and splices

CE Compliant

Yes

CSA Certified

60745-1 approved

Closed Flip-Top Crimp Head

No

Crimp Force

1.7 Ton (16.7 kN)

Open "C" Crimp Head

Yes

Part Features

Includes tool, two 10.8 Volt 1.5 Ah Li-On batteries, 120V battery charger and molded carrying case

Rotating Crimp Head

Yes

UL Listed

UL 60745-1

Weight lbs (kg)

2.81 lbs. (1.28 kg)

Width In (mm)

2.5" (63.5mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616915

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8854

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Crimping Tool - TP28117B01

US English

Part Drawings

CD-090 DIE Set

US English

Related Products