CT-2500/LBC

Battery

BATTERY, 10.8 VDC

Specifications

Weight (Kg)

0.4

Weight (lb)

0.92

Standards Met

Certified to IEC/EN 62841-1 and tested to EN61000

Application

Crimp tool

Charger Voltage

0 - 10.8

Height In (mm)

1.7" (42.2mm)

Weight (g)

417.31grm

Width In (mm)

2.5" (62.9mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305623488

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0527

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Charger - PA28116A01 - for: CT-2500/LBC, CT-2500/LCHR, CT-2500/LECHR

US English

Related Products