CT-2500/LECHR

Battery Charger

CE compliant EU 230 vac. battery charger for use with the CT-2500/LE

Specifications

Application

Crimp tool

Battery Charge Time

40 min

Charger Voltage

0 - 10.8

Height In (mm)

3.0" (76.2mm)

Standards

Certified to IEC/EN 62841-1 and tested to EN61000

Weight (g)

498.95

Weight (lbs)

1.1

Width In (mm)

3.5" (88.9mm)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305623504

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2639

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Charger - PA28116A01 - for: CT-2500/LBC, CT-2500/LCHR, CT-2500/LECHR

US English

Related Products