CT-2504CH

Square profile crimp head frame for CT-2500 series tools

Crimp Head for use with Panduit CT-2500 , CT-2500/E, CT-2500/L and CT-2500/LE crimp tools. Crimps Panduit #8-6 AWG single wire ferrules and Panduit #10 AWG twin wire ferrules. Square crimp profile.

Specifications

Height In (mm)

1.96" (50mm)

Length In (mm)

3.70" (94mm)

Weight lbs (kg)

0.926 lbs (0.42 kg)

Width In (mm)

1" (25mm)

Application

CT-2500, CT-2500/E and CT-2500/L, CT-2500/LE Crimp Tools

Color

Black

Large Ferrule Wire Range

#10 AWG

Part Features

Self-adjusting crimp die for Insulated and noninsulated ferrules.

Wire Range

8 AWG - 6 AWG

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305618128

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0366

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

Operation Instructions - CT-2504CH and CT-2523CH

US English

Related Products