CT-2600/LAUS

Die-Type, Litium Ion Battery Powered Hydraulic, 4 Ton, In-line, Crimping Tool

The Panduit® BlackFin® Crimping Tool quickly terminates wires with just a push of a button – perfect for single-handed use. Users can even change dies quickly thanks to a flip-top crimp head. With a force of 4.0 tons, the tool crimps #8 – 2 AWG large insulated and non-insulated terminals and butt splices, #8 AWG – 300 kcmil copper code lugs, and #6 – 2/0 AWG AI lugs. Includes battery powered crimping tool, two 3.0 Ah Li-ion battery cartridges, 230 V charger with AUS Type I plug, and a molded carrying case. Crimp dies (CD-2600, KC4 and KA44) sold separately.

Specifications

Crimp Cycle Time (s)

4

Battery Charge Time (min)

22

Standards Met

Certified to IEC/EN 62841-1 and tested to EN61000

Application

Terminals, disconnects and splices

CE Compliant

Yes

CSA Certified

60745-1 approved

Charger Voltage

0 - 230

Closed Flip-Top Crimp Head

Yes

Copper Conductor Size Range

8 AWG – 300 kcmil copper Code lugs and splices. 6 AWG – 2/0 AWG dual rated aluminum lugs and splices.

Crimp Force

4 Ton (35.6 kN)

Open "C" Crimp Head

No

Part Features

4.0 Ton Battery Powered CE Approved crimping tool w / two 3.0 Ah Makita Li-On batteries, EU 230 vac Charger with Type I Plug and molded carrying case

Rotating Crimp Head

Yes

UL Listed

UL 60745-1

Weight lbs (kg)

3.5 lbs. (1.59 kg)

Width In (mm)

2.87" (72.9mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305623949

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6654

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CT-2600/L, CT-2600/LINT, CT-2600/LUK, CT-2600/LAUS and CT-2600/TO

US English

Related Products