CT-2930/L

Tools - Hydraulic

Die type 14 ton crimping tool, 18V lithium-ion battery powered, 120 VAC charger, Jaw opening: 1.65" (41.9mm), Weight: 17.90 lbs. (8.1 kg) with battery, Length: 14.5" (368.3mm), Height: 16.5" (419.1mm), Width: 3.25" (82.6mm).

Specifications

Tool Type

Electrical

Output Force (ton)

NA

Jaw Opening Width (In.)

NA

Jaw Opening Width (mm)

NA

Weight (Kg)

NA

Weight (lb)

NA

Conductor Gauge (kcmil)

NA

Crimp Head Rotation (°)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Crimps Per Charge

NA

Crimp Cycle Time (s)

NA

Battery Voltage (V ac)

NA

Battery Voltage (V ac/dc)

NA

Battery Voltage (V dc)

NA

Battery Voltage (V)

NA

Battery Charge Time (hr)

NA

Battery Charge Time (min)

NA

Battery Charge Time (s)

NA

Standards Met

Certified to IEC/EN 62841-1 and tested to EN61000

Application

Lugs and Splices

Charger Voltage

120

Crimp Force

14 Ton (137.3 kN)

Height In (mm)

16.5" (419.1mm)

Length (mm)

368.3

Part Features

embosses die number,fingertip operation,self contained,portable,ergonomically balanced

Weight lbs (kg)

17.90 lbs (8.1kg)

Width In (mm)

3.25" (82.6mm)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319552

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.8104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CT-2001-8 Product Page

US English

Selection Guides

Tool Chart Guide - SA-PCCR02

US English

Installation Documents

CT-2930/L and CT-2930/LE - Operation Manual

US English

Related Products