CT-2930/LE

Tools - Hydraulic

Die type 14 ton crimping tool, 18V lithium-ion battery powered, 230 VAC charger, Jaw opening: 1.65" (41.9mm), Weight: 17.90 lbs. (8.1 kg) with battery, Length: 14.5" (368.3mm), Height: 16.5" (419.1mm), Width: 3.25" (82.6mm).

Specifications

Tool Type

Electrical

Overall Length (In.)

18

Overall Length (mm)

368.3

Overall Width (In.)

7

Standards Met

Certified to IEC/EN 62841-1 and tested to EN61000

Application

Lugs and Splices

CE Compliant

Yes

CE Marking

Yes

Charger Voltage

230

Crimp Force

14 Ton (137.3 kN)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319553

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.6516

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CT-2001-8 Product Page

US English

Catalog Cut Sheets

CT-2940/L Product Page

US English

Installation Documents

CT-2930/L and CT-2930/LE - Operation Manual

US English

Related Products