CT-2940/LE

Tools - Hydraulic

Die type 15 ton crimping tool, 18V lithium-ion battery powered, 230 VAC charger: 2" (50.8mm), Weight: 24.35 lbs. (11.0kg) with battery, Length: 22" (558.8mm), Height: 10.75" (273.1mm), Width: 3.75" (95.3mm).

Specifications

Application

Lugs and Splices

CE Compliant

Yes

CE Marking

Yes

Length (In.)

22"

Length (mm)

558.8

Spec Feature and Benefit

Direct Burial Compression Grounding System

Tool Type

Electrical

Width (In.)

10.75"

Width (mm)

273 mm

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319555

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.6516

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

CT-2940-L and CT-2940-LE Operation Manual, PA26010A01-00

US English

Related Products