CT-2980/LE

Tools - Hydraulic

Dieless 6.2 ton crimping tool, 18V lithium-ion battery powered, 230 VAC charger, Jaw opening: 1.50" (38.1mm), Weight 11.75 lbs (8.3 kg) with battery, Length: 14.75" (374.7mm), Height: 15" (381mm), Width: 3" (76.2mm).

Specifications

Tool Type

Electrical

Output Force (ton)

NA

Jaw Opening Width (In.)

NA

Jaw Opening Width (mm)

NA

Weight (Kg)

NA

Weight (lb)

NA

Conductor Gauge (kcmil)

NA

Crimp Head Rotation (°)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

374.7

Crimps Per Charge

NA

Crimp Cycle Time (s)

NA

Battery Voltage (V ac)

NA

Battery Voltage (V ac/dc)

NA

Battery Voltage (V dc)

NA

Battery Voltage (V)

NA

Battery Charge Time (hr)

NA

Battery Charge Time (min)

NA

Battery Charge Time (s)

NA

Application

Lugs and Splices

CE Compliant

Yes

CE Marking

Yes

Length (mm)

374.7

Maximum Overall Height (mm)

374.7

Width In (mm)

3.0" (76mm)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319556

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.6516

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

Instruction Manual CT-2980 Series

US English

Manuals

CT-2980: PA26011A01 Rev. 2

US English

Related Products