best seller

CT-3001/ST

Die-Type, Litium-Ion Battery Powered Hydraulic, 6.7-Ton, In-line Crimping Tool

Introducing the Panduit® BlackFin® 3-in-1 in-line Lithium-ion Hydraulic Crimp Tool. Adapters and dies change out quickly and easily thanks to a 355-degree rotating flip-top crimp head. The crimp tool has a force of 6.7 tons and crimps Panduit copper lugs and splices for #8 AWG - 600 kcmil Code, #8 AWG -373 kcmil flex, 10mm2 - 240 mm2 Class 2r and 10mm2 - 95mm2 Class 5f and 6f metric, #6 AWG - 350 kcmil aluminum lugs and splices. Copper CTAPF taps up to 4/0 AWG copper CTAP taps up to #2 AWG. Includes CD-3001/ST-DA die adapter for CD-2001 dies, two 3.0 Ah 18 V batteries, 120 V battery charger with North American Type A plug and plastic carrying case. For use with Panduit CD-2001, KC22 and KA22 dies sold separately.

Specifications

Tool Type

Electro-hydraulic

Crimp Cycle Time (s)

5

Battery Charge Time (min)

22

For Use With

Panduit Crimp Dies

Standards Met

Certified to IEC/EN 62841-1

(ARS) - Automatic Retraction Stop Feature

Yes

Aluminum Conductor Size (AWG)

#6

Aluminum Conductor Size (kcmil)

350

Application

Crimps Panduit Copper and Aluminum compression connectors using Panduit Crimping Dies.

CSA Certified

60745-1 approved

CTAP Wire Range

#8 - 2 AWG code conductor

Charger Voltage

120

Closed Flip-Top Crimp Head

Yes

Copper Compression CTAPF Wire Range

#10 - 3/0 AWG code conductor

Copper Conductor Size Range

# 8 AWG - 600 kcmil

Copper Flex Conductor Size Range

#8 AWG - 350 kcmil

Copper Metric Class 2r Conductor Size Range

10mm2 - 240mm2

Copper Metric Class 5f/6f Conductor Size Range

10mm2 - 95 mm2

Crimp Force

6.7 Ton (60 kN)

Large Ferrule Wire Range

# 1/0 AWG - 500 kcmil

Part Features

• Meets OSHA mandated electrical and mechanical product safety requirements• Meets requirements of safety for handheld, motor operated electric tools (UL 60745-1 and CSA No. 60745-1)• Meets requirements of EU machinery directive and EMC directive - Certified by SiQ to IEC/EN 62841-1 and tested to EN 61000 series• Meets ISO 12100, Machinery Safety Risk Assessment, including ergonomics• Electronic control and monitoring of crimping operation• Integrated pressure measurement with visual and audible signals in case of error• Evaluation function via optical interface and optional CT-USB adapter accessory and FINS software downloadable from Panduit website• In-Line, balanced ergonomic tool design mitigates repetitive stress injuries to operators• Ergonomic 2-component plastic housing with soft inlays for comfortable and safe one-hand operation• One-button operating concept for controlling all tool functions• LED worklight for workplace illumination• 2-stage hydraulic system with rapid advance and power stroke, 2-5 second crimp cycle• Energy saving function with motor cut-out (autostop)• Rotating, flip-top crimp head, rotates 350 degrees• Quick motor stop for high user safety• Automatic retraction when crimping is complete• Manual retract manually sets piston stop• Automatic position control (ARS) sets position of piston for multiple crimpings• Environmentally-friendly hydraulic oil, quickly biodegradable• Multi-function LED for maintenance display, battery charge status indicator and for data transmission via CT-USB adapter and FINS software• Includes two Makita 18 vdc Li-ion, 3 Amp-hr batteries with fast, 22 minute charge time and battery charger• 300 crimps on a 300 kcmil (150mm²) copper code lug per battery charge• Can be operated as a corded tool using Panduit A/C adapters, sold separately

Rotating Crimp Head

Yes

S-Series Tubular Terminals

#8 AWG - 250 kcmil code conductor

Size (W X H)

4.6” H x 3.0” W ( 116 mm H x 75 mm W)

UL Listed

UL 60745-1

Weight lbs (kg)

6.6 lbs (3 kg)

Width In (mm)

3.0" (75mm)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305617227

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.8104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Articles

BlackFin PR

US English

Articles

Safety-Certified Battery-Powered Hydraulic Tools: BlackFin Article

US English

Part Drawings

Crimp Tool - 00084SLF_DC/00

US English

Manuals

Instruction Manual CT-3001 Series - HE17614_A

US English

Related Products