CT-900LPHPH

Hose accessory for CT-8250HP Hydraulic Pump

Electrically non-conductive 10' hose compatible with Panduit CT-8250HP hydraulic pump and CT-930LPCH and CT-980LPCH crimp heads, supplied pre-filled with hydraulic fluid for fast start up. Supplied with two female Parker type quick-connect fittings.

Specifications

CE Compliant

No

For Use With

CT-8250HP hydraulic pump and CT-930LPCH and CT-980LPCH crimp heads.

Height In (mm)

Length In (mm)

Width In (mm)

Includes

Supplied with two male Parker type quick-connect fittings

Application

CT-8250HP hydraulic pump and CT-930LPCH and CT-980LPCH crimp heads.

Part Features

Electrically non-conductive 10' hose, supplied pre-filled with hydraulic fluid for fast start up.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498384057

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6355

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CT-8250HP Product Page

US English

Related Products