CT-980LPCH

Uni-Die Dieless, Remote Hydraulic, 4.7 Ton, Crimp Head

Remote hydraulic crimp head provides UL Listed or Recognized and CSA Certified terminations of Panduit copper compression lugs and splices for #4 AWG – 250 kcmil code conductor.Use with Panduit CT-8250HP hydraulic pump and CT-900LPHPH 10' hydraulic hose.Specifications:Output: 4.7 tonsWeight: 6.5 lbs.Length: 10.5" with couplerHeight: 5.3"Width: 2.5"CT-980LPCH includes:• Tool• Steel tool case• Supplied with male Parker type quick-connect fitting assembled to tool

Specifications

Height (In.)

5.30

Height (mm)

135.0

Length (mm)

305.0

Width (In.)

2.50

Width (mm)

64.0

Includes

Tool, Steel tool case, Supplied with male Parker type quick-connect fitting assembled to tool

Application

Panduit® Pan-Lug™ Copper Compression Lugs and Splices for

Length (In.)

12.00

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498380296

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CT-980LPCH Dieless, Remote Hydraulic, Crimp Head

US English

Manuals

Instruction Manual - CT-980

US English

Catalog Cut Sheets

CT-980CH Product Page

US English

Related Products